Vidensøgning
Download dokument () af 20
We make what matters work*

186498
Modelkode: XM2N43W08C-55-XR-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 3p, withdrawable + remote operator, W=800mm, IP55, special color

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186498
Product Length/Depth
170 mm
Product Height
640 mm
Product Width
800 mm
Product Weight
17 kg
Compliances
RoHS conform
Model Code
XM2N43W08C-55-XR-SOND-RAL*

Leveringsprogram

Color
Other

Technical data - mechanical

Degree of protection
IP55
Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating

Eksportér produktspecifikation