Vidensøgning
Download dokument () af 20
We make what matters work*

186500
Modelkode: XTMPN4FC-H550W425-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate for NZM4 BXT, fixed mounted design, height = 550 mm, width = 425 mm, sheet steel, powder-spray painted, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186500
Product Length/Depth
27 mm
Product Height
540 mm
Product Width
417 mm
Product Weight
4.67 kg
Compliances
RoHS conform
Model Code
XTMPN4FC-H550W425-SOND-RAL*

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating

Eksportér produktspecifikation