Vidensøgning
Download dokument () af 20
We make what matters work*

186551
Modelkode: XM2N44W10C-XR-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 4p, withdrawable + remote operator, W=1000mm, special color

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186551
Product Length/Depth
100 mm
Product Height
640 mm
Product Width
1000 mm
Product Weight
20 kg
Compliances
RoHS conform
Model Code
XM2N44W10C-XR-SOND-RAL*

Leveringsprogram

Color
Other

Technical data - mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating

Eksportér produktspecifikation