Vidensøgning
Download dokument () af 20
We make what matters work*

186588
Modelkode: XTSZCS-H550W1000-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Section wide cover, HxW=550x1000mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186588
Product Length/Depth
27 mm
Product Height
540 mm
Product Width
992 mm
Product Weight
11 kg
Compliances
RoHS conform
Model Code
XTSZCS-H550W1000-SOND-RAL*

Additional information

RAL-number
0

Delivery program

Color
Other
Model
Cover

Technical data - mechanical

Material
Metal
Mounting position
Other

Eksportér produktspecifikation