Vidensøgning
Download dokument () af 20
We make what matters work*

186612
Modelkode: XMN43F04C-XDV-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 3p, fixed version, rotary handle with interlock, W=425mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186612
Product Length/Depth
27 mm
Product Height
640 mm
Product Width
417 mm
Product Weight
5.1 kg
Compliances
RoHS conform
Model Code
XMN43F04C-XDV-SOND-RAL*

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating

Eksportér produktspecifikation