Vidensøgning
Download dokument () af 20
We make what matters work*

186621
Modelkode: XMN4W04C-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 3p, withdrawable, W=425mm, special color

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186621
Product Length/Depth
79 mm
Product Height
640 mm
Product Width
417 mm
Product Weight
6.9 kg
Compliances
RoHS conform
Model Code
XMN4W04C-SOND-RAL*

Leveringsprogram

Color
Other

Technical data - mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating

Eksportér produktspecifikation