Vidensøgning
Download dokument () af 20
We make what matters work*

186626
Modelkode: XTSZCSV3-H250W1000-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Section wide cover, HxW=250x1000mm, IP31, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186626
Product Length/Depth
45.5 mm
Product Height
240 mm
Product Width
992 mm
Product Weight
5.526 kg
Compliances
RoHS conform
Model Code
XTSZCSV3-H250W1000-SOND-RAL*

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Cover

Technical data - mechanical

Degree of protection
IP31
Material
Metal
Mounting position
Other

Eksportér produktspecifikation