Vidensøgning
Download dokument () af 20
We make what matters work*

186627
Modelkode: XTSZCSV4-H250W425-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Section wide cover, HxW=250x425mm, IP42, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186627
Product Length/Depth
45.5 mm
Product Height
240 mm
Product Width
417 mm
Product Weight
4.527 kg
Compliances
RoHS conform
Model Code
XTSZCSV4-H250W425-SOND-RAL*

Additional information

RAL-number
0

Delivery program

Color
Other
Model
Cover

Technical Data - Mechanical

Degree of protection
IP42
Material
Metal
Mounting position
Other

Eksportér produktspecifikation