Vidensøgning
Download dokument () af 20
We make what matters work*

186653
Modelkode: XTSWFV3-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. XW - Front filler ventilated, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186653
Product Length/Depth
40 mm
Product Height
580 mm
Product Width
40 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XTSWFV3-SOND-RAL*

Additional information

RAL-number
0

Delivery program

Color
Other
Model
Blind plate

Technical Data - Mechanical

Material
Metal
Mounting position
Scaffold

Eksportér produktspecifikation