Vidensøgning
Download dokument () af 20
We make what matters work*

186661
Modelkode: XTPZAEHD-W600-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, W=600mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186661
Product Length/Depth
68 mm
Product Height
21 mm
Product Width
595 mm
Product Weight
0.74 kg
Compliances
RoHS conform
Model Code
XTPZAEHD-W600-SOND-RAL*

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Other

Technical data - mechanical

Material
Metal

Eksportér produktspecifikation