Vidensøgning
Download dokument () af 20
We make what matters work*

186664
Modelkode: XTPWAEZD-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Auxilliary Cable Duct, XW, connection piece between Aux and Cable Area, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186664
Product Length/Depth
700 mm
Product Height
120 mm
Product Width
32 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XTPWAEZD-SOND-RAL*

Additional information

RAL-number
0

Delivery program

Color
Other
Model
Other

Technical Data - Mechanical

Material
Metal

Eksportér produktspecifikation