Vidensøgning
Download dokument () af 20
We make what matters work*

186673
Modelkode: XTPFAEZD-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, XF, connection piece between Aux and cable area, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186673
Product Length/Depth
563 mm
Product Height
79 mm
Product Width
67 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XTPFAEZD-SOND-RAL*

Additional information

RAL-number
0

Delivery program

Color
Other
Model
Other

Technical Data - Mechanical

Material
Metal

Eksportér produktspecifikation