Vidensøgning
Download dokument () af 20
We make what matters work*

186678
Modelkode: XSMFDB0608-BS-350-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, Box-Solution, WxD=600x800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186678
Product Length/Depth
2000 mm
Product Height
100 mm
Product Width
700 mm
Product Weight
19 kg
Compliances
RoHS conform
Model Code
XSMFDB0608-BS-350-SOND-RAL*

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Other

Technical data - mechanical

Load capacity - max
0 kg
Material
Metal
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation