Vidensøgning
Download dokument () af 20
We make what matters work*

186688
Modelkode: XTMP2N4FCC-H550W800-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front cover for 2x NZM4, fixed, HxW=550x800mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186688
Product Length/Depth
106.5 mm
Product Height
540 mm
Product Width
796 mm
Product Weight
33.9 kg
Compliances
RoHS conform
Model Code
XTMP2N4FCC-H550W800-SOND-RAL*

Delivery program

Color
Other
Model
Cover

Technical Data - Mechanical

Degree of protection
IP55
Material
Steel
Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating

Eksportér produktspecifikation