Vidensøgning
Download dokument () af 20
We make what matters work*

187313

Eaton xEnergy Main LV systems LV switchgear. Screen for IZMX16, fixed mounting, 600mm width, for ARCON

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187313
EAN
4015081823710
Product Length/Depth
666 mm
Product Height
798 mm
Product Width
594 mm
Product Weight
6.677 kg
Compliances
RoHS conform
Model Code
XTPPIX16F-06-ARCON

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Gray
Model
Other

Technical data - mechanical

Material
Metal
Mounting position
Other

Eksportér produktspecifikation