Vidensøgning
Download dokument () af 20
We make what matters work*

187314
Modelkode: XTPPIX16W-04-ARCON

Eaton xEnergy Main LV systems LV switchgear. Screen for IZMX16, withdrawable, 400mm width, for ARCON

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187314
EAN
4015081823727
Product Length/Depth
666 mm
Product Height
798 mm
Product Width
419 mm
Product Weight
5.011 kg
Compliances
RoHS conform
Model Code
XTPPIX16W-04-ARCON

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Gray
Model
Other

Technical data - mechanical

Material
Metal
Mounting position
Other

Eksportér produktspecifikation