Download dokument () af 20
We make what matters work*

187354
Modelkode: M40LUG-IKA

Eaton xComfort IKA LV systems Final Distribution Boards. M40 connecting piece for side knockouts, for connecting two or more IP65 IKA damp-location compact distribution boards next to each other

General specifications

Product Name
Eaton xComfort IKA joining lug
Catalog Number
187354
EAN
4015081824120
Product Length/Depth
50 mm
Product Height
60 mm
Product Width
50 mm
Product Weight
0.275 kg
Compliances
RoHS conform
Model Code
M40LUG-IKA

Produktspecifikationer

Used with
Accessory consideration
IKA standard distribution board
IKA industrial distribution board
IKA professional distribution board
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
Accessory/spare part type
Coupling piece for protection switch disconnector
Accessory
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.