Download dokument () af 20
We make what matters work*

187357
Modelkode: IKA-C-1/12-ST-LID

Eaton xComfort IKA LV systems Final Distribution Boards. IKA professional distribution board, IP65 + clamps + mounting plate for premoulded built-in sockets, 1/12

General specifications

Product Name
Eaton xComfort IKA control series
Catalog Number
187357
EAN
4015081824151
Product Length/Depth
147 mm
Product Height
436 mm
Product Width
310 mm
Product Weight
2.83 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208
IEC/EN 60670-24
Model Code
IKA-C-1/12-ST-LID

Produktspecifikationer

Used with
IKA standard distribution board
Installation distribution board
Basic device
Special features
  • IP65
  • Protection Class II
  • Plastic enclosure gray (RAL 7035)
Type
  • Basic device
  • IKA standard distribution board
  • Installation distribution board
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
650 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK08
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
3.3 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Device support rails
Neutral-/protective conductor terminal
Current circuit designation
Sealing caps
Basic device
Enclosure material
Plastic
Cable entry postion
Cable entries on top and bottom, side, back plate
Terminal type
Screw terminals
Built-in depth
127 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
30 W
Closure type
Other
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
7035
Width in number of modular spacings
12
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Voltage rating at AC
415 V AC
Color
Light gray (RAL 7035)
Gray
Number of rows
1
Frequency rating of contacts
50 Hz
Module rack type
Single-rail
Degree of protection
IP65
IK08 (impact resistance)
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
Functions
Basic device
Extension possible
Sealable
Material
ABS (plastic)
Mounting method
Surface mounted (plaster)
Surface mounting
DIN-rail
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
59 W
Internal depth
50.5 mm
PE and N terminal number and cross section
PE: 6 x (2.5 mm² - 6 mm²) + 6 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²)
N: 6 x (2.5 mm² - 6 mm²) + 6 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²)
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.