Download dokument () af 20
We make what matters work*

187459
Modelkode: BB-UL-18/1P-1M/9

Eaton Distribution parts. Phase busbar, 1-phase, 18qmm, pin, 1m, 1M/9

General specifications

Product Name
Eaton Distribution parts
Catalog Number
187459
EAN
4015081848270
Product Length/Depth
166 mm
Product Height
14.8 mm
Product Width
15 mm
Product Weight
0.045 kg
Compliances
RoHS conform
Model Code
BB-UL-18/1P-1M/9

Produktspecifikationer

Used with
BB-UL
Busbar
Type
  • BB-UL
  • Busbar
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
9.5 KV
Rated uninterrupted current (Iu)
80 A
Static heat dissipation, non-current-dependent
0 W
Suitable for number of devices
9
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
10 kA
Ambient operating temperature - max
100 °C
Ambient operating temperature - min
-5 °C
Cross section
18 mm²
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of modular spacings
9
Number of phases
1
Pitch dimensions
17.8 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
10 kA
Functions
Busbar
Suitable for
9 devices

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.