Vidensøgning
Download dokument () af 20
We make what matters work*

187688
Modelkode: XAD4-0808-T

Eaton xEnergy Main Top panel busbar trunking, WxD=800x800mm, IP43

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187688
EAN
4015081853724
Product Length/Depth
682 mm
Product Height
78 mm
Product Width
707 mm
Product Weight
13 kg
Compliances
RoHS conform
Model Code
XAD4-0808-T

Additional information

Fitted with:
De-aeration
RAL-number
7035
Suitable for
Roof planking
Bottom planking

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating

Eksportér produktspecifikation