Download dokument () af 20
We make what matters work*

187862
Modelkode: F3A-XP-M50/40

Eaton xEnergy Basic LV systems Low voltage switchgear. Flange plate, IP66, metal, 2xM50/M40 + 2xM40/M32 + 9xM20

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
187862
EAN
4015081855476
Product Length/Depth
140 mm
Product Height
22 mm
Product Width
230 mm
Product Weight
0.54 kg
Compliances
RoHS conform
Model Code
F3A-XP-M50/40

Produktspecifikationer

Features
Pre-stamping
Number of connector holes
13
Suitable for nominal thread (PG) - max
50
Suitable for nominal thread (PG) - min
20
Degree of protection
Other
Surface protection
Powder coating
Shape
Straight
Material
Steel
Model
Cable screw gland
Thread type
Metric
Thickness
2 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.