Download dokument () af 20
We make what matters work*

187892
Modelkode: BPZ-KFS-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable duct, for W = 800 mm, C section

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
187892
EAN
4015081855773
Product Length/Depth
42 mm
Product Height
40 mm
Product Width
770 mm
Product Weight
1.458 kg
Compliances
RoHS conform
Model Code
BPZ-KFS-800

Produktspecifikationer

Surface finishing
Galvanized
Type
Additional equipment
Number of height units
0
Suitable for width
800 mm
Color
Stainless steel
Mounting method
Floor standing distribution board
Model
Other
Functions
Additional equipment
Material
Sheet steel
Metal

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.