Download dokument () af 20
We make what matters work*

187896
Modelkode: I-36/3R-4-MULTIMEDIA-DHP+DHS

Eaton Consumer Unit I-Box LV systems Final Distribution Boards. I-Box structured wiring enclosure, 3-row, 12 modules per row, depth 110 mm

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
187896
EAN
4015081855810
Product Length/Depth
143 mm
Product Height
478 mm
Product Width
570 mm
Product Weight
11 kg
Compliances
RoHS conform
Model Code
I-36/3R-4-MULTIMEDIA-DHP+DHS

Produktspecifikationer

Features
EMC-version
Earthing terminal block
Signal passing door
Fitted with:
Mounting plate
Enclosure material
Steel
Built-in height
478 mm
Built-in width
570 mm
Built-in depth
143 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
12
Color
White
Number of rows
3
Degree of protection
IP30
Functions
Sealable
Mounting method
Hollow wall
DIN-rail
Internal depth
133 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation