Download dokument () af 20
We make what matters work*

187911
Modelkode: BPZ-KR82/320

Eaton xEnergy Basic base element, Cable marshalling box for IP55 floor standing distribution boards, HxWxD = 200 x 800 x 320 mm, gray

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
187911
EAN
4015081855964
Product Length/Depth
320 mm
Product Height
210 mm
Product Width
800 mm
Product Weight
9 kg
Compliances
RoHS conform
Model Code
BPZ-KR82/320

Produktspecifikationer

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Load capacity - max
350 kg
RAL-number
7035
Suitable for enclosure building length/depth
320 mm
Suitable for enclosure building width
800 mm
Suitable for length/depth
320 mm
Suitable for width
800 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base complete
Mounting method
Floor standing distribution board
Suitable for
Cable patch
Functions
Additional equipment
Impact strength
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.