Download dokument () af 20
We make what matters work*

187931
Modelkode: XLSR31812

Eaton xEnergy Light LV systems LV switchgear. Rear wall ventilated, for HxW = 1800 x 1200mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187931
EAN
4015081856169
Product Length/Depth
15 mm
Product Height
1707 mm
Product Width
1107 mm
Product Weight
23 kg
Compliances
RoHS conform
Model Code
XLSR31812

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Rear panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.