Download dokument () af 20
We make what matters work*

187956
Modelkode: XVTL-SH-8

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, SH, 8

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
187956
EAN
4015081856411
Product Length/Depth
50 mm
Product Height
67.6 mm
Product Width
761 mm
Product Weight
3.4 kg
Compliances
RoHS conform
Model Code
XVTL-SH-8

Produktspecifikationer

Accessory/spare part type
Other
Accessory
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.