Download dokument () af 20
We make what matters work*

187991
Modelkode: XLSD3R146

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges right, HxW = 1400 x 600mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187991
EAN
4015081856763
Product Length/Depth
25 mm
Product Height
1340 mm
Product Width
592 mm
Product Weight
15.9 kg
Compliances
RoHS conform
Model Code
XLSD3R146

Produktspecifikationer

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.