Download dokument () af 20
We make what matters work*

187994
Modelkode: XLSD3D1412

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, two wings, HxW = 1400 x 1200mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187994
EAN
4015081856794
Product Length/Depth
50 mm
Product Height
1340 mm
Product Width
620 mm
Product Weight
35.5 kg
Compliances
RoHS conform
Model Code
XLSD3D1412

Produktspecifikationer

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Symmetrically divided double wing door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.