Download dokument () af 20
We make what matters work*

187996
Modelkode: XLSD5GS166

Eaton xEnergy Light LV systems LV switchgear. Section door with glass window, closed IP55, left or right-hinged, HxW = 1600 x 600mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187996
EAN
4015081856817
Product Length/Depth
25 mm
Product Height
1540 mm
Product Width
592 mm
Product Weight
17.6 kg
Compliances
RoHS conform
Model Code
XLSD5GS166

Produktspecifikationer

Features
Version as glazed door
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.