Download dokument () af 20
We make what matters work*

187999
Modelkode: XLSD5GD1610

Eaton xEnergy Light LV systems LV switchgear. Section door with glass window, closed IP55, two wings, HxW = 1600 x 1000mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187999
EAN
4015081856848
Product Length/Depth
50 mm
Product Height
1540 mm
Product Width
520 mm
Product Weight
31.8 kg
Compliances
RoHS conform
Model Code
XLSD5GD1610

Produktspecifikationer

Features
Version as glazed door
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Symmetrically divided double wing door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.