Download dokument () af 20
We make what matters work*

188006
Modelkode: XLSD3R168

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges right, HxW = 1600 x 800mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
188006
EAN
4015081856916
Product Length/Depth
25 mm
Product Height
1540 mm
Product Width
792 mm
Product Weight
23.2 kg
Compliances
RoHS conform
Model Code
XLSD3R168

Produktspecifikationer

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.