Vidensøgning
Download dokument () af 20
We make what matters work*

190974
DILMT95-XHI11-SR

Eaton Moeller® series DILMT Auxiliary contact module, 2 pole, Ith= 10 A, 1 N/O, 1 NC, Side mounted, Screw terminals, DILMT40 - DILMT95

Generelle specifikationer

Product Name
Eaton Moeller® series DILMT Accessory Auxiliary contact module
Catalog Number
190974
EAN
4015081911974
Product Length/Depth
76.5 mm
Product Height
15 mm
Product Width
76.5 mm
Product Weight
0.055 kg
Certifications
IEC/EN 60947
Model Code
DILMT95-XHI11-SR

Klimatiske miljøforhold

Ambient operating temperature - max
55 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Kontakter

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Elektrisk nominel værdi

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
4 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
1.9 A

Features & functions

Electric connection type
Screw connection
Functions
For standard applications
Number of poles
Two-pole

Generelle oplysninger

Model
Top mounting
Mounting method
Side mounting
Used with
DILMT

Terminalkapaciteter

Screwdriver size
2, Terminal screw, Pozidriv screwdriver
Terminal capacity (flexible with ferrule)
1 x (0.75 - 2.5) mm²
Terminal capacity (solid)
1 x (0.75 - 2.5) mm², Screw terminals
Tightening torque
1.2 Nm, Screw terminals

Eksportér produktspecifikation