Vidensøgning
Download dokument () af 20
We make what matters work*

190976
DILMT32-XSPV240

Eaton Moeller® series DILMT Varistor suppressor, 110 - 240 V AC, for DILMT7-32

Generelle specifikationer

Product Name
Eaton Moeller® series DILMT Accessory Varistor suppressor circuit
Catalog Number
190976
EAN
4015081911998
Product Length/Depth
27 mm
Product Height
82.5 mm
Product Width
18 mm
Product Weight
0.06 kg
Certifications
CE
Catalog Notes
For AC operation contactors 50 - 60 Hz.
Model Code
DILMT32-XSPV240

Features & functions

Functions
Varistor (voltage-sensitive resistor)

Generelle oplysninger

Product category
Accessories
Used with
DILAT and DILMT7 - DILMT32
Voltage type
AC

Magnetsystem

Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
240 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V

Eksportér produktspecifikation