Vidensøgning
Download dokument () af 20
We make what matters work*

190991
Modelkode: DILAT-21(230V50HZ/240V60HZ)

Eaton Moeller® series DILAT Contactor relay, 230 V 50 Hz, 240 V 60 Hz, 2 N/O, 1 NC, Screw terminals, AC operation

General specifications

Product Name
Eaton Moeller® series DILAT Control relay
Catalog Number
190991
EAN
4015081912148
Product Length/Depth
77.5 mm
Product Height
70.1 mm
Product Width
27 mm
Product Weight
0.175 kg
Certifications
CE
Model Code
DILAT-21(230V50HZ/240V60HZ)

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
2

Electrical rating

Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
1.9 A

General information

Mounting method
DIN-rail/screw
Voltage type
AC

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V

Eksportér produktspecifikation