Vidensøgning
Download dokument () af 20
We make what matters work*

190997
Modelkode: DILMT17(230V50HZ/240V60HZ)

Eaton Moeller® series DILMT Contactor, 3 pole, 380 V 400 V: 7.5 kW, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals

General specifications

Product Name
Eaton Moeller® series DILMT Contactor
Catalog Number
190997
EAN
4015081912209
Product Length/Depth
97.5 mm
Product Height
82 mm
Product Width
36 mm
Product Weight
0.36 kg
Certifications
EN 60335-1
GB14048
IEC/EN 60947
Catalog Notes
Also tested according to AC-3e. Also suitable for motors with efficiency class IE3.
Model Code
DILMT17(230V50HZ/240V60HZ)

Climatic environmental conditions

Ambient operating temperature - max
55 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Contacts

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Electrical rating

Rated breaking capacity at 380/400 V
144 A
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
25 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
17 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
17 A
Rated operational power at AC-3, 380/400 V, 50 Hz
7.5 kW
Rated operational voltage (Ue) at AC - max
660 V

Features & Functions

Number of poles
Three-pole

General information

Application
Contactors for Motors
Connection to SmartWire-DT
No
Degree of protection
IP20
Frame size
FS2
Lifespan, electrical
1,000,000 Operations (at 400V, AC-3)
Lifespan, mechanical
10,000,000 Operations (AC operated)
Operating frequency
3600 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Rated impulse withstand voltage (Uimp)
6000 V AC
Used with
DILT-XHI01(10)
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
Voltage type
AC

Magnet system

Pick-up voltage
0.85 - 1.1 V AC x Uc
Power consumption, pick-up, 50 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us
85 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us
85 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
8 W, Dual-frequency coil in a cold state and 1.0 x Us
2.6 VA, Coil in a cold state and 1.0 x Us
0 W, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
8.1 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
0 W, Dual-frequency coil in a cold state and 1.0 x Us
2.5 W, Dual-frequency coil in a cold state and 1.0 x Us
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V

Terminal capacities

Screw size
M5, Terminal screw
M3.5, Terminal screw
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Stripping length (main cable)
14 mm
Terminal capacity (solid)
2 x (0.75 - 2.5) mm²
1 x (0.75 - 2.5) mm²
1 x (1 - 10) mm², Main cables
Terminal capacity (stranded)
1 x (1 - 4) mm²
2 x (1 - 4) mm²
Tightening torque
0.8 Nm, Screw terminals
2 Nm, Threaded ring

Eksportér produktspecifikation