Vidensøgning
Download dokument () af 20
We make what matters work*

191000
Modelkode: DILMT40(230V50HZ/240V60HZ)

Eaton Moeller® series DILMT Contactor, 3 pole, 380 V 400 V: 18.5 kW, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals

Generelle specifikationer

Product Name
Eaton Moeller® series DILMT Contactor
Catalog Number
191000
EAN
4015081912230
Product Length/Depth
108.1 mm
Product Height
103.6 mm
Product Width
55 mm
Product Weight
0.776 kg
Certifications
EN 60335-1
GB14048
IEC/EN 60947
Catalog Notes
Not suitable for motors with efficiency class IE3.
Model Code
DILMT40(230V50HZ/240V60HZ)

Klimatiske miljøforhold

Ambient operating temperature - max
55 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Kontakter

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Elektrisk nominel værdi

Rated breaking capacity at 380/400 V
320 A
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
60 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
40 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
40 A
Rated operational power at AC-3, 380/400 V, 50 Hz
18.5 kW
Rated operational power at AC-3, 690 V, 50 Hz
22 kW
Rated operational voltage (Ue) at AC - max
690 V

Features & functions

Number of poles
Three-pole

Generelle oplysninger

Application
Contactors for Motors
Connection to SmartWire-DT
No
Degree of protection
IP20
Frame size
FS3
Lifespan, mechanical
5,000,000 Operations (AC operated)
Operating frequency
3600 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Rated impulse withstand voltage (Uimp)
6000 V AC
Used with
DILMT95-XHI11-SR and DILT-XHI01(10)
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
Voltage type
AC

Magnetsystem

Pick-up voltage
0.85 - 1.1 V AC x Uc
Power consumption, pick-up, 50 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us
220 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
0 VA, Dual-frequency coil in a cold state and 1.0 x Us
220 VA, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
22 W, Dual-frequency coil in a cold state and 1.0 x Us
0 W, Dual-frequency coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
5 W, Dual-frequency coil in a cold state and 1.0 x Us
0 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
0 W, Dual-frequency coil in a cold state and 1.0 x Us
20 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V

Terminalkapaciteter

Screw size
M6, Terminal screw
M3.5, Terminal screw
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Stripping length (control circuit cable)
14 mm
Stripping length (main cable)
14 mm
Terminal capacity (solid)
2 x (0.75 - 2.5) mm²
1 x (0.75 - 2.5) mm²
1 x (2.5 - 25) mm², Main cables
2 x (2.5 - 16) mm², Main cables
Terminal capacity (stranded)
1 x (2.5 - 25) mm²
2 x (2.5 - 16) mm²
Tightening torque
1.2 Nm, Screw terminals
2.5 Nm

Eksportér produktspecifikation