Download dokument () af 20
We make what matters work*

191048
Modelkode: XVTL-MPL1800-200

Eaton xEffect xVtl Mounting plate for HxW=1800x200mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
191048
EAN
4015081914265
Product Length/Depth
24 mm
Product Height
1680 mm
Product Width
138 mm
Product Weight
3.65 kg
Compliances
RoHS conform
Model Code
XVTL-MPL1800-200

Produktspecifikationer

Surface protection
Galvanized
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.