Vidensøgning
Download dokument () af 20
We make what matters work*

191054
Modelkode: XPA-690V-H225+300

Eaton xEnergy Main LV systems LV switchgear. UpgradeKit to 690V NZM2-3 4pole ASM W225-300mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
191054
EAN
4015081915125
Product Length/Depth
57 mm
Product Height
159 mm
Product Width
70 mm
Product Weight
0.055 kg
Compliances
RoHS conform
Model Code
XPA-690V-H225+300

Additional information

Fitted with:
Cable entry
RAL-number
0

Delivery program

Color
Gray

Technical data - mechanical

Construction type
Assembly kit
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Surface finishing
Other

Eksportér produktspecifikation