Download dokument () af 20
We make what matters work*

191066
Modelkode: CPAD-00/202

CPAD-00/202. Hotel switching package, preconfigured

General specifications

Product Name
Eaton Moeller series xComfort switching package
Catalog Number
191066
EAN
4015081915613
Product Length/Depth
55 mm
Product Height
75 mm
Product Width
86 mm
Product Weight
0.101 kg
Compliances
RoHS conform
Model Code
CPAD-00/202

Produktspecifikationer

Used with
55 mm (Universal) pushbutton
Features
Local operation/hand operation
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Actuation function
Switching
Bus system product type
Packaged Units
Built-in installation box depth - min
18 mm
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
230 V
Rated operating voltage (Ue) - min
230 V
Amperage rating
10 A
Fitted with:
LED indication
Bus connection
Switching current - max
10 A
Switching power - max
2300 W
Width in number of modular spacings
3
Output power
2300 W
Power supply
Battery
Mains
Degree of protection
IP20
Mounting method
Flush mounting
Surface mounting
Flush mounted (plaster)
Suitable for
C-load
Power consumption
0.23 W

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.