Vidensøgning
Download dokument () af 20
We make what matters work*

191720
Modelkode: DILAS-R44(24VDC)

Eaton Moeller® series DILA Safety contactor relay, 24 V DC, N/O = Normally open: 4 N/O, N/C = Normally closed: 4 NC, Screw terminals, DC operation DILAS-R44(24VDC)

General specifications

Product Name
Eaton Moeller® series DILA Control relay
Catalog Number
191720
EAN
4015081922338
Product Length/Depth
117 mm
Product Height
69 mm
Product Width
45 mm
Product Weight
0.354 kg
Certifications
UL File No.: E29184
CSA Class No.: 3211-03
CSA
UL Category Control No.: NKCR
CSA-C22.2 No. 14-05
EN 60947-5-1
VDE 0660
CE
CSA File No.: 012528
IEC/EN 60947
UL 508
IEC/EN 60947-4-1
UL
Model Code
DILAS-R44(24VDC)

Climatic environmental conditions

Ambient operating temperature - max
60 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Communication

Connection to SmartWire-DT
No

Contacts

Control circuit reliability
λ < 5 x 10-7 (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
λ < 5 x 1/10⁷ (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
4
Number of auxiliary contacts (normally open contacts)
4
Number of contacts (normally closed contacts)
4
Number of contacts (normally open contacts)
4

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1 W
Rated operational current for specified heat dissipation (In)
15.5 A
Static heat dissipation, non-current-dependent Pvs
3 W

Electrical rating

Conventional thermal current Ith at 60°C (3-pole, open)
16 A
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie)
1 A at 220 V, DC L/R ≤ 15 ms (with 1 contact in series)
5 A at 220 V, DC L/R ≤ 15 ms (with 3 contacts in series)
10 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series)
2 A at 110 V, DC L/R ≤ 50 ms (with 3 contacts in series)
1 A at 220 V, DC L/R ≤ 50 ms (with 3 contacts in series)
6 A at 60 V, DC L/R ≤ 15 ms (with 1 contact in series)
10 A at 60 V, DC L/R ≤ 15 ms (with 2 contacts in series)
3 A at 110 V, DC L/R ≤ 15 ms (with 1 contact in series)
6 A at 110 V, DC L/R ≤ 15 ms (with 3 contacts in series)
4 A at 24 V, DC L/R ≤ 50 ms (with 3 contacts in series)
4 A at 60 V, DC L/R ≤ 50 ms (with 3 contacts in series)
16 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
4 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at AC-15, 500 V
1.5 A
Rated operational voltage (Ue) at AC - max
690 V
Safe isolation
400 V AC, Between coil and auxiliary contacts, According to EN 61140
400 V AC, Between auxiliary contacts, According to EN 61140
Short-circuit protection rating without welding
10 A gG/gL, 500 V, Max. Fuse, Contacts
Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
15 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)

Features & Functions

Features
Positive operating contacts to EN 60947-5-1 appendix L, including auxiliary contact module
Fitted with:
Suppressor circuit
Top mounting auxiliary contacts with interlocked opposing contacts
Built-in suppressor circuit

General information

Application
Contactor relays
Connection
Screw terminals
Degree of protection
IP20
Lifespan, mechanical
20,000,000 Operations (DC operated)
Mounting method
DIN-rail/screw
Operating frequency
9000 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
DILAS safety contactor relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Shock resistance
5 g, N/C auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Voltage type
DC

Magnet system

Duty factor
100 %
Pick-up voltage
0.7 - 1.3 V DC x Uc (without auxiliary contact module and at ambient air temperature + 40 °C)
0.8 - 1.1 V DC x Uc
Power consumption (pick-up) at DC
2.6 W
Power consumption (sealing) at DC
2.6 W
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Switching time (DC operated, make contacts, closing delay) - max
31 ms
Switching time (DC operated, make contacts, opening delay) - max
12 ms
Voltage tolerance
Smoothed DC, three-phase bridge rectifiers or smoothed double-wave rectification

Terminal capacities

Screw size
M3.5, Terminal screw
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Stripping length (main cable)
10 mm
Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Screw terminals
1 x (0.75 - 2.5) mm², Screw terminals
Terminal capacity (solid)
2 x (0.75 - 2.5) mm², Screw terminals
1 x (0.75 - 4) mm², Screw terminals
Terminal capacity (solid/stranded AWG)
18 - 14, Screw terminals
Tightening torque
1.2 Nm, Screw terminals

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.