Vidensøgning
Download dokument () af 20
We make what matters work*

191751
Modelkode: DILMS115-22(RAC240)

Eaton Moeller® series DILMS Safety contactor, 380 V 400 V: 55 kW, 2 N/O, 2 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals, integrated suppressor circuit in actuating electronics

Generelle specifikationer

Product Name
Eaton Moeller® series DILMS Safety contactor
Catalog Number
191751
EAN
4015081922642
Product Length/Depth
175 mm
Product Height
170 mm
Product Width
90 mm
Product Weight
2.31 kg
Certifications
CE
UL 60947-4-1
IEC/EN 60947-4-1
UL Category Control No.: NLDX
CSA File No.: 012528
VDE 0660
IEC/EN 60947
CSA
UL
CSA Class No.: 2411-03, 3211-04
CSA-C22.2 No. 60947-4-1-14
UL File No.: E29096
Catalog Notes
Contacts according to EN 50012
Model Code
DILMS115-22(RAC240)

Klimatiske miljøforhold

Ambient operating temperature - max
60 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Kontakter

Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
2

Konventionel termisk strøm Ith

Conventional thermal current Ith (1-pole, enclosed)
285 A
Conventional thermal current Ith (3-pole, enclosed)
115 A
Conventional thermal current Ith at 55°C (3-pole, open)
135 A
Conventional thermal current Ith of main contacts (1-pole, open)
325 A

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
18.9 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
6.3 W
Rated operational current for specified heat dissipation (In)
115 A
Static heat dissipation, non-current-dependent Pvs
2.3 W

Elektrisk nominel værdi

Rated breaking capacity at 220/230 V
1150 A
Rated breaking capacity at 380/400 V
1150 A
Rated breaking capacity at 500 V
1150 A
Rated breaking capacity at 660/690 V
1100 A
Rated insulation voltage (Ui)
690 V
Rated making capacity up to 690 V (cos phi to IEC/EN 60947)
1610 A
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
160 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
115 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
115 A
Rated operational current (Ie) at AC-3, 440 V
115 A
Rated operational current (Ie) at AC-3, 500 V
115 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
93 A
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V
55 A
Rated operational current (Ie) at AC-4, 440 V
55 A
Rated operational current (Ie) at AC-4, 500 V
55 A
Rated operational current (Ie) at AC-4, 660 V, 690 V
45 A
Rated operational current (Ie) at DC-1, 110 V
160 A
Rated operational current (Ie) at DC-1, 220 V
90 A
Rated operational current (Ie) at DC-1, 60 V
160 A
Rated operational power at AC-3, 240 V, 50 Hz
40 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
55 kW
Rated operational power at AC-3, 415 V, 50 Hz
70 kW
Rated operational power at AC-4, 220/230 V, 50 Hz
17 kW
Rated operational power at AC-4, 240 V, 50 Hz
19 kW
Rated operational power at AC-4, 415 V, 50 Hz
33 kW
Rated operational power at AC-4, 440 V, 50 Hz
35 kW
Rated operational power at AC-4, 500 V, 50 Hz
40 kW
Rated operational power at AC-4, 660/690 V, 50 Hz
43 kW
Rated operational voltage (Ue) at AC - max
690 V
Safe isolation
690 V AC, Between coil and contacts, According to EN 61140
690 V AC, Between the contacts, According to EN 61140

Generelle oplysninger

Application
Contactors for Motors
Degree of protection
IP00
Emitted interference
According to EN 60947-1
Fitted with:
Mirror contact
Suppressor circuit in actuating electronics
Interference immunity
According to EN 60947-1
Lifespan, mechanical
10,000,000 Operations (AC operated)
Operating frequency
3600 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Safety contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
8000 V AC
Residual current
1 mA (with actuation of A1 - A2 by the electronics with "0" signal)
Resistance per pole
0.6 mΩ
Shock resistance
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
Suitable for
Also motors with efficiency class IE3
Utilization category
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-3: Normal AC induction motors: starting, switch off during running
Voltage type
AC

Magnetsystem

Arcing time
15 ms
Drop-out voltage
AC operated: 0.6 - 0.25 x UC, AC operated
Duty factor
100 %
Pick-up voltage
0.8 - 1.15 V AC x Uc
Power consumption, pick-up, 50 Hz
180 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, pick-up, 60 Hz
170 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Power consumption, sealing, 50 Hz
2.3 W, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
3.1 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, sealing, 60 Hz
2.3 W, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
3.1 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Switching time (AC operated, make contacts, closing delay) - max
33 ms
Switching time (AC operated, make contacts, closing delay) - min
28 ms
Switching time (AC operated, make contacts, opening delay) - max
41 ms
Switching time (AC operated, make contacts, opening delay) - min
35 ms

Motorstørrelse

Assigned motor power at 115/120 V, 60 Hz, 1-phase
10 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
40 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
25 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
50 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
100 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
100 HP

Nominel kortslutningsværdi

Short-circuit current rating (basic rating)
10 kA, 600 A max. fuse, SCCR (UL/CSA)
10 kA, 600 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
100 kA, 300 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 600 A max. fuse, SCCR (UL/CSA)
65 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
100 kA, 300 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 600 A max. fuse, SCCR (UL/CSA)
Short-circuit protection rating (type 1 coordination) at 400 V
250 A gG/gL
Short-circuit protection rating (type 1 coordination) at 690 V
250 A gG/gL
Short-circuit protection rating (type 2 coordination) at 400 V
250 A gG/gL
Short-circuit protection rating (type 2 coordination) at 690 V
250 A gG/gL

Særlige klassificeringer

Special purpose rating of ballast electrical discharge lamps
160 A (600V 60Hz 3phase, 347V 60Hz 1phase)
160 A (480V 60Hz 3phase, 277V 60Hz 1phase)
Special purpose rating of definite purpose rating
690 A, LRA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
115 A, FLA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
Special purpose rating of elevator control
40 HP, 240 V 60 Hz 3-ph, (UL/CSA)
30 HP, 200 V 60 Hz 3-ph, (UL/CSA)
92 A, 200 V 60 Hz 3-ph, (UL/CSA)
75 HP, 480 V 60 Hz 3-ph, (UL/CSA)
100 HP, 600 V 60 Hz 3-ph, (UL/CSA)
104 A, 240 V 60 Hz 3-ph, (UL/CSA)
99 A, 600 V 60 Hz 3-ph, (UL/CSA)
96 A, 480 V 60 Hz 3-ph, (UL/CSA)
Special purpose rating of refrigeration control (CSA only)
84 A, FLA 480 V 60 Hz 3phase; (CSA)
540 A, LRA 480 V 60 Hz 3phase; (CSA)
540 A, LRA 600 V 60 Hz 3phase; (CSA)
84 A, FLA 600 V 60 Hz 3phase; (CSA)
Special purpose rating of resistance air heating
160 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
160 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
Special purpose rating of tungsten incandescent lamps
160 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
160 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)

Koblingskapacitet

Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
10 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
P300, DC operated (UL/CSA)
A600, AC operated (UL/CSA)
Switching capacity (main contacts, general use)
180 A, Maximum motor rating (UL/CSA)

Terminalkapaciteter

Screw size
M3.5, Terminal screw, Control circuit cables
M10, Terminal screw, Main cables
5 mm AF, Hexagon socket-head spanner, Terminal screw, Main cables
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Control circuit cables, Standard screwdriver
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
Stripping length (control circuit cable)
10 mm
Stripping length (main cable)
24 mm
Terminal capacity (copper band)
2 x (6 x 16 x 0.8) mm (Number of segments x width x thickness), Main cables
Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (10 - 95) mm², Main cables
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (10 - 70) mm², Main cables
Terminal capacity (solid)
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
18 - 14, Control circuit cables
Single 8…3/0, double 8…2/0, Main cables
Terminal capacity (stranded)
1 x (16 - 95) mm², Main cables
2 x (16 - 70) mm², Main cables
Tightening torque
1.2 Nm, Screw terminals, Control circuit cables
14 Nm, Screw terminals, Main cables

Eksportér produktspecifikation