Download dokument () af 20
We make what matters work*

191842
Modelkode: XNT-CTRL-00/01

XNT-CTRL-00/01. Controller for temperature monitoring in the LV switchgear assembly

General specifications

Product Name
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
Catalog Number
191842
EAN
4015081923632
Product Length/Depth
125 mm
Product Height
85 mm
Product Width
45 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
XNT-CTRL-00/01

Produktspecifikationer

Fitted with:
Sound card
Hard disc
Graphic card
Optical drive
Enclosure type
Other
Main memory - max
8000 MB
Memory capacity (hard disc)
120 GB
Number of free slots (AGP)
0
Number of free slots (ISA)
0
Number of free slots (Other)
0
Number of free slots (PCI)
0
Number of free slots (PCMCIA)
0
Voltage type
DC
Degree of protection
IP30
NEMA Other
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
5
Number of HW-interfaces (wireless)
1
Number of interfaces (PROFINET)
0
Number of storage media bays
1
Operating temperature - max
70 °C
Operating temperature - min
-20 °C
Processor clock rate
2.2 GHz
Preinstalled operating system
None
Processor type
Other
Supply voltage at AC, 50 Hz - max
230 V
Supply voltage at AC, 50 Hz - min
220 V
Supply voltage at AC, 60 Hz - max
230 V
Supply voltage at AC, 60 Hz - min
220 V
Supply voltage at DC - max
15 V
Supply voltage at DC - min
10 V
Protocol
EtherNet/IP
MODBUS
Suitable for
Operating system Linux
Operating system Windows 8
Operating system Windows 7

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.