Download dokument () af 20
We make what matters work*

191854
Modelkode: R9C3060U

Eaton Moeller® series R9 Switch-disconnector, R9, UL98, 60 A, rear mounting, 3 pole, Without rotary handle and drive shaft

General specifications

Product Name
Eaton Moeller® series R9 Switch-disconnector
Catalog Number
191854
EAN
4015081923755
Product Length/Depth
81 mm
Product Height
132 mm
Product Width
78 mm
Product Weight
0.55 kg
Certifications
VDE 0660
UL
IEC/EN 60947
CSA
Catalog Notes
Without rotary handle and drive shaft
Model Code
R9C3060U

Produktspecifikationer

Product Category
  • Main switch
  • Switch-disconnector
  • UL98
Features
Version as maintenance-/service switch
Version as emergency stop installation
Version as main switch
Actuator color
Other
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Rated impulse withstand voltage (Uimp)
8000 V AC
Rated permanent current at AC-21, 400 V
0 A
Rated permanent current at AC-23, 400 V
55 A
Rated uninterrupted current (Iu)
60 A
Switching power at 400 V
0 kW
Accessories
Auxiliary contact or neutral conductor fitted by user.
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Frame clamp
Mounting position
As required
Actuator type
Other
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
0 kA
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP20
Number of poles
Three-pole
Mounting method
Rear mounting
Degree of protection
NEMA Other
Suitable for
Intermediate mounting
Ground mounting
Functions
Optional Stop Function
Interlockable
Number of switches
1
Screw size
4 mm AF, Hexagon socket-head spanner, Terminal screw
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A300 (UL/CSA)
Terminal capacity
10 - 2/0 AWG
6 - 70 mm²
Switching capacity (main contacts, general use)
60 A, Rated uninterrupted current max. (UL/CSA)
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Number of auxiliary contacts (normally open contacts)
0
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Short-circuit current rating (high fault)
60 A, Class J, max. Fuse, SCCR (UL/CSA)
100 kA, SCCR (UL/CSA)
Rated operational power at AC-23A, 400 V, 50 Hz
30 kW
Rated operational power at AC-23A, 500 V, 50 Hz
30 kW
Rated operational power at AC-23A, 690 V, 50 Hz
30 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Tightening torque
5 Nm, 50 - 70 mm², Screw terminals
3.5 Nm, 6 mm², Screw terminals
31 lb-in, 10 AWG , Screw terminals
35.4 lb-in, 8 - 2 AWG , Screw terminals
4 Nm, 10 - 35 mm², Screw terminals
44.3 lb-in, 1 - 2/0 AWG , Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing material
Plastic

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.