Vidensøgning
Download dokument () af 20
We make what matters work*

191929
Modelkode: KLV-48HWP-F-VM

Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall compact distribution board, 4-row, flush sheet steel door, pre-wired

Generelle specifikationer

Product Name
Eaton xComfort KLV pre-wired distribution board
Catalog Number
191929
EAN
4015081924509
Product Length/Depth
100 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
13.2 kg
Compliances
RoHS conform
Model Code
KLV-48HWP-F-VM

Yderligere oplysninger

Cooker group
None
Features
Protection dual RCD
Protection high integrity
Protection main switch
Protection incoming RCD
Protection split load
Number of light groups protected by 30 mA
16
Protected by
Miniature- / earth leakage circuit breaker
RAL-number
9016

Leveringsprogram

Color
White
Number of phases
3

Technical data - electrical

Current rating of main switch
63 A

Technical data - mechanical

Built-in depth - min
87.5 mm
Built-in depth - max
87.5 mm
Built-in height
45 mm
Built-in width
251 mm
Closure type
Other
Degree of protection
IP30
Enclosure material
Plastic
Number of arc fault detection devices AFDD
0
Number of circuit breakers (earth leakage)
0
Number of direct groups
0
Number of groups (total)
16
Number of groups behind earth leakage switch
16
Number of outgoing ways
16
Number of poles at main switch
3
Number of rows
4
Number of switches (earth leakage 30 mA)
0
Number of switches (earth leakage 300 mA)
2
Width in number of modular spacings
12
Connection type
Push-in clamp
Mounting method
Hollow wall

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.