Vidensøgning
Download dokument () af 20
We make what matters work*

192612
Modelkode: XSDMV-240808-BF-PI

Eaton xEnergy Main LV systems LV switchgear. Door for NZM2 Plug In, ventilated, IP31, W=800

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192612
EAN
4015081933419
Product Length/Depth
82 mm
Product Height
197 mm
Product Width
795 mm
Product Weight
8.5 kg
Compliances
RoHS conform
Model Code
XSDMV-240808-BF-PI

Delivery program

Color
Gray
Model
Panel door

Technical Data - Mechanical

Degree of protection
IP31
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation