Vidensøgning
Download dokument () af 20
We make what matters work*

192673
Modelkode: XPFMC2-S

Eaton xEnergy Main LV systems LV switchgear. Shroud circuit breaker cable connection area, NZM2 single

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192673
EAN
4015081934027
Product Length/Depth
62 mm
Product Height
143 mm
Product Width
65 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XPFMC2-S

Delivery program

Model
Cover
Color
Gray

Technical Data - Mechanical

Mounting position
Scaffold
Material
Plastic

Additional information

RAL-number
0

Eksportér produktspecifikation