Vidensøgning
Download dokument () af 20
We make what matters work*

192680
Modelkode: XDN-NZM2-BF-2

Eaton xEnergy Main LV systems LV switchgear. Neutral conductor bushing NZM2 , single, cover

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192680
EAN
4015081934096
Product Length/Depth
70 mm
Product Height
40 mm
Product Width
472 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XDN-NZM2-BF-2

Additional information

RAL-number
7037

Delivery program

Color
Gray
Model
Cover

Technical Data - Mechanical

Material
Plastic
Mounting position
Scaffold

Eksportér produktspecifikation