Vidensøgning
Download dokument () af 20
We make what matters work*

192681
Modelkode: XDN-NZM3-BF-S

Eaton xEnergy Main LV systems LV switchgear. Neutral conductor bushing NZM3 , single, cover

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192681
EAN
4015081934102
Product Length/Depth
114 mm
Product Height
47 mm
Product Width
345 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XDN-NZM3-BF-S

Additional information

RAL-number
7037

Delivery program

Color
Gray
Model
Cover

Technical Data - Mechanical

Material
Metal
Mounting position
Scaffold

Eksportér produktspecifikation