Vidensøgning
Download dokument () af 20
We make what matters work*

192687
Modelkode: XPCMCV2

Eaton xEnergy Main LV systems LV switchgear. Partition, Type6/7, NZM2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192687
EAN
4015081934164
Product Length/Depth
106 mm
Product Height
178 mm
Product Width
22 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
XPCMCV2

Yderligere oplysninger

RAL-number
7037

Leveringsprogram

Color
Gray
Model
Cover

Technical data - mechanical

Material
Plastic
Mounting position
Scaffold

Eksportér produktspecifikation