Vidensøgning
Download dokument () af 20
We make what matters work*

192715
Modelkode: XMN341006-400-BF

Eaton xEnergy Main Mounting plate for W = 600 mm, NZM3 400A, vertical

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192715
EAN
4015081934447
Product Length/Depth
72.7 mm
Product Height
247 mm
Product Width
511 mm
Product Weight
1.8 kg
Compliances
RoHS conform
Model Code
XMN341006-400-BF

Additional information

Features
Perforated

Technical Data - Mechanical

Material
Steel
Surface protection
Galvanized

Eksportér produktspecifikation